下载文档 () / 20
动力,因我们而不同*
航空燃油泵

Main engine fuel pump

With more than 2 billion flight hours of service, Eaton’s high-pressure/high-flow main engine fuel pumps power commercial, military, regional and business aircraft engines worldwide and set the standard for reliable performance. Our mechanical pumps are designed to maintain fuel flow to aircraft engines at highly precise rates and pressures.

Operating pressure
= 800 – 2315 PSIG
Flow Rate
= 6- 120 GPM
Input Power
= 5- 210 HP

核心功能

Reduce technical and program risks on your road to engine certification with Eaton’s main engine fuel pumps. The graph below shows a sample of our main engine fuel pumps portfolio that meet certain performance requirements for fuel flow and pressure.  These and other pumps in Eaton’s portfolio will provide a good base line to build a custom pump solution.

Eaton is also working on solutions that improve overall fuel system efficiency. Please contact us for more details.

eaton-main-engine-fuel pump-portfolio-en-us.jpg
规格
下载链接
X
Download Close