下载文档 () / 20
航空阀门

Electric propulsion xenon regulator

Our xenon regulator, designed for use in satellite and spacecraft electric propulsion systems, plays a critical role in achieving orbital station-keeping.

Eaton’s xenon regulator is designed in a dual redundant configuration to ensure continued system function should either stage fail open.

Our xenon regulator features a precise regulation band enabling it to regulate the high pressure stored gas down to a lower pressure within a very tight tolerance, welded closures to all external leak paths resulting in extremely low external leakage and an optimized design and packaging of components allowing Eaton to deliver a compact and low weight regulator solution to customers.

Eaton can customize a single stage or dual stage regulator configuration to meet your application requirements.

规格

Specifications

Item Imperial   Metric
Medium Xenon  
Inlet Pressure 125 to 2,700 psig  (8.6 to 186 barg) 
Outlet Pressure 37.0 +/- 1.8 psig  (2.55 +/-0.13 barg)
Lockup Pressure <50 psig  (<3.5)
Flow <200 mg/s   
Internal Leakage 1.0 x 10-3 sccs  
External Leakage 1.0 x 10-6 sccs  
Weight    
B56330-1 1.49 lb max  (0.68 kg)
B56330-2 0.87 lb max (0.40 kg)

Operating Environment

Item Imperial          Metric
Temperature -13 to 122 deg F (-25 to 50 deg C)
Humidity 0 to 95%  
Vibration 17.56 grms