The Pro Power Premium Series Constant Current Regulator - Large is designed to regulate the output current of the airfield load and provide precision control of runway lighting circuits. The ferroresonant core creates a clean sine wave exceeding FAA efficiency requirements and the equipment can be supplied with a wide range of control and monitoring options. These regulators are air cooled and designed for long life indoor service.
Find an authorized distributor or sales rep near you
Email us using the link above, or call our Customer Support team at 1-866-764-5454