Knowledge Search
Runway and Taxiway Elevated Lights

SBL Elevated Stop Bar Light

The SBL Elevated Stop Bar Light is used for runway incursion protection and traffic control on taxiways just before active runways.  It is required for SMGCS operations during low visibility conditions as defined in FAA AC 150/5340-28 and AC 120-57A.  This unidirectional light is designed for use in all weather conditions with any kind of control system including the Digitrac™ Control and Monitoring System.

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-862S

Design Features

  • ETL certified
  • Uses PK-30d low power consumption lamp
  • Easy to install – mounts on a standard 2 inch (50mm) mounting pipe with frangible coupling
  • Mounting pipe extension included
  • Easy to relamp – special tools are not required
  • Cast aluminum housing
  • Easy to aim
  • Traffic signal red lens – eliminates need for separate filter
  • Light head shipped fully assembled with lead assembly
  • Control and monitoring – fixture can be supplied with an Eaton's Crouse-Hinds series Logitrac for individual lamp control and monitoring as required for flashing guard light operation or stop bar control (contact Eaton for more information)
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close