TRANS Series Isolation transformers are used in series airfield and highway lighting circuits to electrically isolate the lighting fixture from the medium voltage usually present. Specialty transformers are also available for non-standard applications. The transformers are totally encapsulated in TPR Rubber and, when applied with proper connections, are suitable for direct burial in the soil.