The 9PX Marine UPS is specially developed for marine and offshore platforms. It is the first uninterruptible power system of its size offering unity power factor(VA=W). It delivers 11% more power than any other UPS. Its internal circuit board has special coating to prevent salt spray corrosion and support high temperature working environments. 9PX marine UPS is Energy Star, DNV-GL, CE,UL certificated.
伊顿 9PX UPS—技术指标 |
|||
产品快照 | |||
功率等级 | 1000—11000kVA | ||
额定电压 | 200/208/220/230/240V | ||
频率 | 40-70 Hz | ||
配置 | 塔式/机架式 | ||
UPS型号 | |||
零件号码 | 额定容量(伏安/瓦特) |
输入连接 |
输出连接 |
9PX1000IRT2U | 1000VA/1000W | C14 | (8)C13 |
9PX1500IRT2U | 1500VA/1500W | C14 | (8)C13 |
9PX2200IRT2U | 2200VA/2200W | C20 | (2)C19+(8)C13 |
9PX2200IRT3U | 2200VA/2200W | C20 | (2)C19+(8)C13 |
9PX3000IRT2U | 3000VA/3000W | C20 | (2)C19+(8)C13 |
9PX3000IRT3U | 3000VA/3000W | C20 | (2)C19+(8)C13 |
9PX5Ki | 5000VA/4500W | Hardwire(L+N+G) | Hardwire(L+N+G), (8) C13, (2) C19 |
9PX6Ki | 6000VA/5400W | Hardwire(L+N+G) | Hardwire(L+N+G), (8) C13, (2) C19 |
9PX8KiPM | 8000VA/7200W | Hardwire(L+N+G) | Hardwire(L+N+G) |
9PX11KiPM | 11000VA/10000W | Hardwire(L+N+G) | Hardwire(L+N+G) |
9PX6KiPM31 | 6000VA/5400W | Hardwire(3PH+N+G) | Hardwire(L+N+G) |
9PX8KiPM31 | 8000VA/7200W | Hardwire(3PH+N+G) | Hardwire(L+N+G) |
9PX11KiPM31 | 11000VA/10000W | Hardwire(3PH+N+G) | Hardwire(L+N+G) |
Support from Eaton