The DX RT UPS is Eaton’s new generation of intelligent uninterruptible power system developed to satisfy the high quality power demands of modern IT and network communications equipment.This double-conversion UPS provides strong load capacity and is widely used for critical servers, network transmission equipment, IT cabinets, telecommunications and VoIP equipment, banking and security systems, medical systems, manufacturing and control systems, laboratories and with precision instrumentation.
伊顿 DX RT UPS - 技术指标 |
|||
---|---|---|---|
产品快照 |
|||
功率等级 |
1–20 kVA |
||
额定电压 |
200V / 208V / 220V / 230V / 240V |
||
频率 |
50 / 60 Hz |
||
配置 | Rack / Tower |
||
产品系列 | DX RT | ||
UPS型号 | |||
零件号码 | 额定容量(伏安 / 瓦特) |
输入连接 | 输出连接 |
Eaton DX - External Battery | |||
DX RT 1K | 1000 / 900 | C14 | (4) C13, (2) CN 10 A |
DX RT 1KS | 1000 / 900 | C14 | (4) C13, (2) CN 10 A |
DX RT 2K | 2000 / 1800 | C20 | (4) C13, (2) CN 10 A |
DX RT 2KS | 2000 / 1800 | C20 | (4) C13, (2) CN 10 A |
DX RT 3K | 3000 / 2700 | C14 | (2) C13, (1) C19, (2) CN 10 A |
DX RT 3KS | 3000 / 2700 | C20 | (2) C13, (1) C19, (2) CN 10 A |
Eaton DX - External Battery, 3 Phase | |||
DX RT 3:1 10KVA | 10000 / 9000 | Hardwired | Hardwired |
DX RT 3:1 15KVA | 15000 / 13500 | Hardwired | Hardwired |
DX RT 3:1 20KVA | 20000 / 18000 | Hardwired | Hardwired |
Support from Eaton