Eaton iCube™ Multi-cabinet is a classic solution from Eaton for small- and medium-sized computer rooms designed for the diverse needs of users. It is a modular cabinet solution that includes the cabinets and modules such as UPS, power distribution, cooling, monitoring, and cabling systems and is widely used in small- and medium-sized data centers, branch office computer rooms, centralized management distributed computer rooms and scalable data centers, etc.
● Adopts a modular design and compact structure with a smaller footprint for low installation site requirements and rapid deployment
● Improves the cooling efficiency with embedded precision air conditioning and a sealed cabinet channel design segregating hot and cold airflow
● Effectively manages power and cooling demands with a modular design that avoids capacity waste and boosts efficiency
● Uses a plug-and-play rack-mounted monitoring system that supports centralized monitoring of equipment such as UPS, air conditioning and power distribution, and parameters such as temperature, humidity, smoke, water leakage and door magnetism and connection to fire prevention and video monitoring systems
● Integrates seamlessly with IT equipment space and airflow channels using Eaton’s Wright Line deluxe cabinet design that reduces the need for bulky connections and meets modern computer room requirements
伊顿 模方™ 多机柜解决方案 —技术指标 |
|
产品快照 | |
系统容量 | 15kVA,20 kVA,25kVA |
系统PUE | 最优可达1.5 |
系统配置 | 标准配置+ 定制化 |
机柜数量 | 最多可达6台 |
安装方式 | 普通地板/高架地板 |
系统气流管理 | 冷通道/热通道 |
Support from Eaton