Knowledge Search
Boxes and covers

PVC Ceiling and Ceiling Fan Boxes

Crouse-Hinds series non-metallic PVC ceiling boxes and ceiling fan boxes are used in the installation of lighting fixtures and ceiling fans.

Certifications and compliances

  • UL Listed

Design features

Non-metallic PVC ceiling boxes:

  • Have a weight limit of 50 lbs. for fixture except where indicated

 

Non-metallic PVC ceiling fan boxes:

  • Suitable for support of fans weighing up to 35 lbs.
  • Made of heavy duty, engineered thermoplastic material
  • Offers the labor saving feature of quick entry and integral clamping
  • Eliminates the need to use a screwdriver to break open pryouts
  • The easy access entry point serves as a wire clamp, eliminating time required to mechanically secure the wire to the box

Standard materials

  • PVC (polyvinyl chloride compound)
Specifications
Eaton Crouse-Hinds series Ceiling Box, 4", Nails, Yes, NM clamps, 2-1/4", PVC, 4, 20.3 cubic inch capacity
Eaton Crouse-Hinds series Ceiling Box, 4", 14"-16" bar hanger, Yes, NM clamps, 2-1/4", PVC, 4, 20.8 cubic inch capacity
Eaton Crouse-Hinds series Ceiling Box, 4", 14"-16" bar hanger, NM clamps, 2-1/4", PVC, 4, Ground plate, 20.8 cubic inch capacity
Eaton Crouse-Hinds series Ceiling Box, 3-1/2", Snap, Yes, NM clamps, 2-7/8", PVC, 4, 16.0 cubic inch capacity
Eaton Crouse-Hinds series Ceiling Box, 3-1/2", Snap, NM clamps, 2-7/8", PVC, 4, Ground plate, 15.0 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features