Knowledge Search
Cable glands & cord grips

Cable Gland Accessories

Eaton's Crouse-Hinds series cable gland accessories include barrier compounds, Cold Shrink corrosion protection kits, locknuts and plugs.

Chico LiquidSeal, an innovative liquid sealing compound with fast gel and cure times, simplifies installation and reduces waiting times.  Cold Shrink corrosion protection kits are specially designed for Eaton’s Crouse-Hinds series TMC, TMCX and TECK glands to provide protection against corrosive elements like salt spray and moisture.

Specifications
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 1.38" connector O.D., 1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 5.88" connector O.D., 4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 1.63" connector O.D., 3/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.00" connector O.D., 1" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.44" connector O.D., 1-1/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.75" connector O.D., 1-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 3.50" connector O.D., 2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.00" connector O.D., 2-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.88" connector O.D., 3" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 5.38" connector O.D., 3-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Compare products ()
Highlight differences
Show only differences
Hide blank features
Download Links