Crouse-Hinds series CG color-coded grips feature neoprene bushings that are color-coded for quick and easy identification of proper cord grip. CG color-coded grips provide a means for passing a cord into an enclosure, form a watertight seal for cord, and provide pull-out protection for cord, ensuring a secure connection.
Available in straight, 45° and 90° configurations from 1/2" to 1-1/2", they are for use with portable cords, including S, SO, STO, ST, SJ, SJT, SJTO and SVO.