知识搜索
下载文档 () / 20
动力,因我们而不同*

Yuhua MineCAM Optical Fixed Camera

Made from 316L stainless steel and designed specifically for use in hazardous area and harsh environmental conditions.

Eaton’s Minecam-IP camera is an upgraded version from existing Ex i IP camera range with enhanced image resolution up to 4MP and improved image quality under low light conditions with ethernet IP connectivity option of wired or wireless.

This hard-wearing and corrosion resistant fixed camera station retains its lightweight and compact design and is ideal for remote monitoring providing enhanced safety with clear visualization. 

Highly certified
ATEX/ IECEx certified suitable for Group I and II hazardous areas
Temperature Range
-30ºC - 60ºC
Compact Design
Fast deployment and places with very limited space for installation

Certifications and compliances

ATEX

  • I M1 Ex ia I Ma (-40°C ≤ Ta ≤ +60°C) 

  • II 1 G Ex ia IIB T4 Ga (-40°C ≤ Ta ≤ +60°C) 

  • Certificate: TÜV 23 ATEX 9082 X 

IECEx

  • Ex ia I Ma (-40°C ≤ Ta ≤ +60°C) IP66/67 

  • Ex ia IIB T4 Ga (-40°C ≤ Ta ≤ +60°C) IP66/67

  • Certificate: IECEx ExTC 22.0030X 

 

Design Features

  • Ex ia ATEX / IECEx Certified
  • Group I and II certified
  • Max image resolution 4MP
  • Low light capability of 0.001lux
  •  Wi-Fi (optional) supporting 802.11 b/g/n standards
  • 12VDC IS power supply input and IS POE9492-PS-PLUS recommended, or similar others
  • IP66 / IP67 rated 316L stainless steel enclosure
  • Compact design
  • M12 or SKK28 connection option
  • ONVIF compliant
  • Ex ia I Ma (-40°C ≤ Ta ≤ +60°C) IP66/67
  • Ex ia IIB T4 Ga (-40°C ≤ Ta ≤ +60°C) IP66/67
  • Operating temperature: -30ºC to +60ºC

Standard Materials

  • Body: 316L stainless steel 
  • Surface finish: Polished or powder coated in blue
  • Fixings: Stainless steel
  • Camera station window: toughened glass
规格

Ordering Requirements MineCAM (EN)

MineCAM Camera Config Options

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close