Conduit bodies, covers and outlet boxes

Pauluhn JUSN Non-metallic Conduit Outlet Boxes

Pauluhn JUSN non-metallic conduit outlet boxes from Eaton's Crouse-Hinds Division are designed for use in industrial locations where a watertight seal is required.  

Constructed from reinforced polyethylene terephthalate (PET).

The JUSN conduit outlet box is ideal for waste water, pulp and paper, and food and beverage facilities. 

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Non-metallic junction box
  • High temperature silicone gasket provides a watertight seal
  • Two heavy duty mounting pads
  • Internal grounding lug with cup washer for stranded wiring
  • Four threaded entries with removable knockouts
  • Silicone gasket provides a watertight seal

Standard materials

  • Box – reinforced polyethylene terephthalate (PET)
  • Hardware – stainless steel
  • Gasket – silicone
Specifications
Eaton Crouse-Hinds series Pauluhn JUSN junction box, Reinforced polyethylene terephthalate (PET), Surface mount
Compare products ()
Highlight differences
Show only differences
Hide blank features
Download Links