The CAPRILOK Premium conduit fittings are a range of connectors offering the ultimate protection for cables in harsh environments.
Featuring enhanced connection through its nickel-plated threaded base and wide range of accessories it is the most advanced fitting option for Eaton's CAPRILOK plastic conduit range.
The CAPRILOK Premium fittings range with its metallic threaded base has been designed to fulfil the requirements of applications in harsh environments. Combined with the CAPRILOK conduit range, it provides the best solution for cable routing and protection.
Size | Conduit External Ø | Fitting Thread (ISO) | Thread Length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | M16 | 12.0 | 11.0 | 24.0 | 39.0 | 20.0 | CAP680164 |
11 | 15.8 | M16 | 12.0 | 11.0 | 29.0 | 45.0 | 20.0 | CAP680174 |
11 | 15.8 | M20 | 12.0 | 14.5 | 29.0 | 45.0 | 24.0 | CAP680214 |
16 | 21.2 | M20 | 12.0 | 14.5 | 32.0 | 45.0 | 24.0 | CAP680204 |
21 | 28.5 | M25 | 12.0 | 19.5 | 44.0 | 50.0 | 29.0 | CAP680254 |
29 | 34.5 | M32 | 13.0 | 26.5 | 51.0 | 54.0 | 38.0 | CAP680324 |
36 | 42.5 | M40 | 15.0 | 32.5 | 63.0 | 64.0 | 50.0 | CAP680404 |
48 | 54.5 | M50 | 17.0 | 42.0 | 76.0 | 68.0 | 58.0 | CAP680504 |
48 | 54.5 | M63 | 16.0 | 53.0 | 76.0 | 68.0 | 70.0 | CAP680634 |
Size | Conduit External Ø | Fitting Thread (Pg) | Thread Length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | Pg9 | 10.0 | 11.0 | 24.0 | 39.0 | 22.0 | CAP680904 |
11 | 15.8 | Pg11 | 12.0 | 11.0 | 29.0 | 40.0 | 24.0 | CAP681104 |
16 | 21.2 | Pg13 | 10.0 | 14.5 | 32.0 | 45.0 | 24.0 | CAP681504 |
16 | 21.2 | Pg16 | 13.0 | 14.5 | 32.0 | 45.0 | 29.0 | CAP681604 |
21 | 28.5 | Pg21 | 14.0 | 19.5 | 44.0 | 50.0 | 35.0 | CAP682104 |
29 | 34.5 | Pg29 | 14.0 | 26.5 | 51.0 | 54.0 | 42.0 | CAP682904 |
36 | 42.5 | Pg36 | 17.0 | 42.0 | 63.0 | 64.0 | 58.0 | CAP683604 |
Size | Conduit External Ø | Fitting Thread (ISO) | Thread Length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
11 | 15.8 | M16 | 12.0 | 14.0 | 29.0 | 57.0 | 24.0 | CAP689147 |
11 | 15.8 | M20 | 12.0 | 14.0 | 29.0 | 57.0 | 24.0 | CAP689157 |
16 | 21.2 | M20 | 12.0 | 14.0 | 32.0 | 64.0 | 24.0 | CAP689207 |
21 | 28.5 | M25 | 12.0 | 19.0 | 44.0 | 78.0 | 29.0 | CAP689257 |
29 | 34.5 | M32 | 13.0 | 24.5 | 51.0 | 85.0 | 38.0 | CAP689327 |
36 | 42.5 | M40 | 15.0 | 34.5 | 63.0 | 100.0 | 50.0 | CAP689407 |
48 | 54.5 | M50 | 17.0 | 39.0 | 76.0 | 120.0 | 58.0 | CAP689507 |
48 | 54.5 | M63 | 17.0 | 39.0 | 76.0 | 120.0 | 70.0 | CAP689637 |
Size | Conduit External Ø | Fitting Thread (ISO) | Thread Length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | M16 | 12.0 | 10.5 | 24.0 | 48.0 | 20.0 | CAP681284 |
11 | 15.8 | M16 | 12.0 | 10.5 | 29.0 | 50.0 | 20.0 | CAP681784 |
16 | 21.2 | M20 | 12.0 | 14.0 | 32.0 | 54.0 | 24.0 | CAP682084 |
21 | 28.5 | M25 | 12.0 | 19.0 | 32.0 | 67.0 | 29.0 | CAP682584 |
29 | 34.5 | M32 | 13.0 | 24.5 | 44.0 | 75.0 | 38.0 | CAP683284 |
36 | 42.5 | M40 | 15.0 | 32.5 | 51.0 | 102.0 | 50.0 | CAP684084 |
48 | 54.5 | M50 | 17.0 | 39.0 | 63.0 | 107.0 | 58.0 | CAP685084 |
48 | 54.5 | M63 | 17.0 | 39.0 | 76.0 | 107.0 | 70.0 | CAP686384 |
Size | Conduit External Ø | Fitting Thread (Pg) | Thread Length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | Pg9 | 10.0 | 10.0 | 24.0 | 48.0 | 22.0 | CAP680984 |
11 | 15.8 | Pg11 | 12.0 | 10.0 | 29.0 | 50.0 | 24.0 | CAP681184 |
16 | 21.2 | Pg13 | 10.0 | 10.0 | 32.0 | 54.0 | 24.0 | CAP681584 |
16 | 21.2 | Pg16 | 13.0 | 11.2 | 32.0 | 54.0 | 29.0 | CAP681684 |
21 | 28.5 | Pg21 | 14.0 | 11.5 | 44.0 | 67.0 | 35.0 | CAP682184 |
29 | 34.5 | Pg29 | 14.0 | 12.2 | 51.0 | 75.0 | 42.0 | CAP682984 |
36 | 42.5 | Pg36 | 17.0 | 12.2 | 63.0 | 102.0 | 58.0 | CAP683684 |
48 | 54.5 | Pg48 | 12.0 | 16.0 | 76.0 | 107.0 | 64.0 | CAP684884 |