Eaton's Bussmann series cylindrical fuses gG and aM are suitable for industrial applications. gG Cylindrical fuses are used as general protection against overloads and short circuit. aM cylindrical fuses are used to protect against short circuits in motors, transformers and any applications which typically see high inrush currents. Full range of modular fuse holders are available. They are available in 3 sizes: 10 x 38 mm, 14 x 51 mm and 22 x 58 mm.