Eaton Definite purpose complete molded case circuit breaker

The Eaton Definite Purpose (DP) molded case circuit breaker is the complete solution for all HVAC and pumping applications. The compact design of the DP circuit breaker frees up panel space, reducing installation and repair time for users. Available from 15A to 800A, up to 600VAC, in standard and high-interrupt ratings.

Compact design
Space savings
Certifications
UL489

Core features

  • Compact design frees up panel space.
  • 15A to 800A, up to 600VAC, in Standard and High-Interrupt Ratings, UL and CSA approved
  • Industry-leading product and application support by experts located in the U.S.
  • Short-circuit ratings for Eaton DP Breakers and contactors reduce time and cost spent qualifying systems
  • Continued process improvement ensuring on-time delivery of high quality product
  • Independent qualification and ongoing verification to UL489 product safety standards
  • Wide-range of accessories and terminations available with the option of factory installation.

Customizable to fit your application

A molded case circuit breaker tailored to your application can help increase your profitability through reduced time and costs, in production and testing. Reduced cycle-time through world-class product delivery and support gives you confidence your providing the customer the highest quality and safety.
Specifications
0
Sort By
()
Download Links
X
Download Close