Eaton’s InsulGard Predictive Diagnostic solution provides continuous, non-invasive online monitoring for generators, motors, switchgear, unit substation dry-type transformers, bus duct, and cable connections. InsulGard’s constant tracking of partial discharge activity and predictive monitoring helps users to make better safety and asset management decisions. Advanced filters enhance accurate monitoring, and a user-friendly web interface provides a simple way to monitor device status.
Eaton's InsulGard Predictive Diagnostic solution provides continuous, online monitoring of generators, motors, switchgear, transformers and more!
HV and MV equipment (motors, including VFD, switchgear, generators, bus ducts, cable terminations, transformers, etc.)
II
0%RH – 90%RH
2
2000
15 VA
4 arrows and 4 function keys
15
68dB
1-20MHz
21
24
3-20Hz, 20-400Hz
Internal and external
367,300 pulses/second
1
Active between measurements
Full/Brief (Test/Normal)
2 MB. Provides up to 1000 days of data storage at 4 measurements per day
At powering up and before every measurement
Configurable from keypad and PC
Up to 150ft (50m)
1
2
3
120VAC/ 5 Amps
28VDC/ 5 Amps
Slope is 1mA per 10%
Communication Protocol: ModBus RTU, Binary