The Eaton medium-voltage VCP-W circuit breaker is renowned for its ease of handling and maintenance. This OEM-friendly product is ideal for short-circuit protection and has numerous design variations to ensure all possible applications are supported. Eaton’s patented flexible conductor system features fewer moving parts, which reduces friction and wear associated with rolling/sliding designs, and increases product lifespan. The VCP-W circuit breaker is the standard in reliability, control and protection for electrical equipment and circuits.