The Eaton MV VCPW-HD Medium-Voltage Vacuum Breaker exceeds user expectations with unmatched reliability and space saving design. The VCPW-HD seal protects against dust and contaminants, and provides long-lasting equipment life. It is ideal for high altitude, light shock, vibration, and high ambient temperature. The VCPW-HD is also the clear choice for environmentally conscious users because it is free of SF6 gas. It is tested and certified in accordance with IEEE C37.06, C37.09, and C37.10.
This short instructional video illustrates how to use the safety interlocks to test, disconnect and close.