The Power Defense molded case circuit breaker portfolio is globally rated in a small footprint for easy adaptability no matter the application or project requirement. A circuit breaker with communicating electronic trip units and the ability to generate the data to help you optimize your facilities' performance, and to help keep your employees, customers and end-users safe by reducing the risk of arcflash events.
The latest circuit breaker technology, which is built into Power Defense MCCBs, delivers predicitive diagnostics that help you better uncover, diagnose and stop power outages before they happen.
Take a look at the pre-recorded webinar or download the whitepaper to learn how you can better leverage the power of intelligent systems.
See Power Defense circuit breakers in action and learn how to monitor system faults, diagnose power quality issues, and measure reliability with breaker health.
Learn about all the advanced features!
Explore the features and functionalities of Eaton's globally rated molded case circuit breaker platform.
You will be able to:
Provides incremental levels of safety to your customers, employees and end-users through the Arc Flash Reduction Maintenance System, zone selective interlocking display and high-load alarms
A foundation for IoT, with embedded communications and metering functionalities allowing fewer overall components in your power distribution panel, which means lower cost and a smaller footprint
Globally rated, available and an accepted platform in a number of industry standards including IEC, CCC, UL, and CSA, allowing you to stock fewer products.
Use our 3D drawing tool to more easily and accurately select, spec and configure the ideal Eaton circuit breaker for your project..
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.