Experience the superior quality of the Eaton Series C Molded Case Circuit Breaker. The Series C circuit breaker is ideal for panelboards, switchboards, motor control centers, and busway applications. Choose from a premier selection of trip units including thermal magnetic, electronic, and magnetic only switches. Available for systems up to 600 VAC or 250 VDC with current ratings up to 800A.
The latest circuit breaker technology, which is built into Power Defense MCCBs, delivers predicitive diagnostics that help you better uncover, diagnose and stop power outages before they happen.
Take a look at the pre-recorded webinar or download the whitepaper to learn how you can better leverage the power of intelligent systems.
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.