Eaton’s Automotive CAN-Ethernet (ACE) Bus inductors provide excellent filtering with low parasitic capacitance to minimize noise intrusion in data lines on CAN and Ethernet vehicle connectivity modules. They come in EIA 0805 (2012 metric), 1210 (3225 metric) and 1812 (4532 metric) industry sizes with inductances ranging from 11 uH to 200 uH and impedances from 90 ohms to 15,000 ohms.
Eaton ACE Bus Inductors support CAN and Ethernet protocols. The components are AEC-Q200 compliant, ensuring rugged mechanical and electrical performance in a wide range of temperatures.
Technical data sheets
ACE1V2012: 0805 (2012 metric) Automotive common-mode chip inductor
ACE1V3225: 1210 (3225 metric) Automotive common-mode chip inductor
ACE2V3225- 1210 (3225 metric) Automotive grade common-mode chip inductor, OPEN alliance
ACE1V4532: 1812 (4532 metric) Automotive common-mode chip inductor
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.