Eaton’s Automotive AMLV multi-layer varistors are transient voltage surge suppression devices designed to suppress a variety of transient events, including those specified in IEC 61000-4-2 and other standards used for electromagnetic compliance. They are available in a variety of voltage ranges in order to provide high reliability protection in numerous applications on the power supply, control and signal lines.