Eaton offers a full line of common-mode choke solutions for power circuits and overall noise suppression EMC needs.
CMS Chokes can be used in applications including EMI filters, DC-DC power supplies, discrete output supplies and point-of-use power supplies.
The CMLA family is an AEC-Q200 qualified automotive-grade chip inductor for power line filters, infotainment, ECU power filtering, LED lighting and motor controls.
ECM Chokes come in surface mount and through-hole configurations suitable for a wide range of applications including IoT, motion controls, smart meters, solar/wind generators, medical devices, remote monitoring and battery-powered devices.
CMS- (9.4 x 7.2 x 2.6 mm), (11.43 x 8.89 x 6 mm), and (13.97 x 11.43 x 6 mm) Common mode surface mount inductor
ECMS1V0704- (8.0 mm x 6.5 mm x 3.8 mm), Common mode surface mount choke
ECMS1V0905- (10 mm x 7.5 mm x 4.8 mm) Common mode surface mount choke
ECMS1V1306- (13 mm x 11.3 mm x 6.4 mm) Common mode surface mount choke
ECMT1V24- (24 mm x 20 mm x 29 mm vertical) Common mode choke through-hole
CMLA- (8.0 x 6.2 x 4.0 mm), (10 x 7.5 x 11.5 mm), and (13 x 11.5 x 7.0 mm) Automotive grade common-mode noise suppressor chip
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.