Magnetics (inductors & transformers)

CPL Inductor

Eaton's CPL product family of multi-phase power inductors, uses high efficiency core material for best light load efficiency. Product delivers 50 nH per phase and its unique contruction provides acoustic noise dampening properties. The CPL product family comes in convenient 2, 3, 4, 5 & 6 phases for VR power design flexibity. The CPLA provides acoustic noise dampening characteristics and the CPLE provides high efficiency.  Devices offered exclusively with voltage regulator employing power regulating devices manufactured by Maxim / Volterra

High current, high efficiency per phase
Acoustic noise dampening properties
Licensed by Maxim /Volterra

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

Specifications
Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.
Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.
Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 8-pins, Four-phase, 750 qty.
Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 10-pins, Five-phase, 750 qty.
Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 12-pins, Six-phase, 750 qty.
Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.
Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.
Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 8-pins, Four-phase, 750 qty.
Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 10-pins, Five-phase, 750 qty.
Eaton CPLA inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.
Eaton CPLA inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.
Eaton CPLA inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 8-pins, Four-phase, 750 qty.
Eaton CPLA inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 10-pins, Five-phase, 750 qty.
Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.
Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.
Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 8-pins, Four-phase, 750 qty.
Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 10-pins, Five-phase, 750 qty.
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close