Eaton’s header EuroMag terminal blocks are European style terminal block headers. They mate with Eaton’s EuroMag plugs.
Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Mates With |
EM2201 | 10 | 300 | 2 to 12 | 3.5 | EM2413 |
EM2211 | 10 | 300 | 2 to 14 | 3.81 | EM2423, EM2443 |
EM2215 | 16 | 300 | 2 to 22 | 5.0 | EM2115, EM3115 |
EM2218 | 12 | 300 | 2 to 20 | 5.08 | EM2118, EM3118 |
EM2221 | 10 | 300 | 2 to 14 | 3.5 | EM3533 |
EM2426 | 15 | 300 | 2 to 12 | 7.62 | EM2416 |
EM2535 | 16 | 300 | 2 to 24 | 5.0 | EM2525, EM2485, EM3105 |
EM2575 | 16 | 300 | 2 to 24 | 5.08 | EM2565, EM3108 |
EM3526 | 15 | 300 | 2 to 12 | 7.62 | EM3516 |
EM3593 | 10 | 300 | 2 to 12 | 3.81 | EM3553, EM3543, EM3583 |
EM5025 | 15 | 300 | 2 to 24 | 5.0 | EM5015 |
EM5045 | 10 | 300 | 2 to 24 | 5.0 | EM5035 |