Fuse accessories

HFB In-line fuse holder

Eaton’s HFB fuse holders are in-line water resistant fuse holders for 1/4" x 1-1/4" ferrule fuses for up to 30 A and 32 V with an IP67 rating for exposed locations. This is a RoHS compliant fuse accessory.

Specifications
For detailed specification information, please refer to the data sheet.
Product Code Voltage
Rating AC
Current Rating
AC
HFB 32 V 30 A
Download Links
X
Download Close