Fuse accessories

HGA and HGB Panel mount fuse holder

Eaton’s HGA and HGB fuse holders are ruggedized panel mount fuse holders that accept ¼” x 1-1/4” ferrule fuses.  Both the HGA and HGB are 250 V and 30 A rated per pole.  Each fuse holder contains a bayonet style fuse carrier that includes a clear transparent lamp that provides open fuse indication.

Specifications
For detailed specification information, please refer to the data sheet.
Part number Description Voltage rating (V) per pole Current rating (A) per pole
HGA Two pole fuse holder with cylindrical lamp bayonet fuse carrier 250 30
HGA-C Two pole fuse holder with rectangular lamp bayonet fuse carrier 250 30
HGB Single pole fuse holder with cylindrical lamp bayonet fuse carrier 250 30
HGB-C Single pole fuse holder with rectangular lamp bayonet fuse carrier 250 30
Download Links
X
Download Close
Locate a distributor