Eaton’s HR and HM fuse holders are in-line fuse holders for 1/4" x various length and SFE fuses for up to 20 A and 32 volts AC. This product is available as a complete assembly consisting of the in-line fuse holder as well as an installed SFE fuse and 8” or 14” wire leads.
Part Number | Amps | Volts AC | Includes Fuse | Wire |
HRJ* | 20 | 32 | SFE-20 | 19" of #14 |
HRI | 20 | 32 | SFE-14 | 19" of #14 |
HRH | 20 | 32 | SFE-9 | 19" of #14 |
HRE | 20 | 32 | SFE-7 1/2 | 19" of #14 |
HRG | 20 | 32 | SFE-6 | 19" of #14 |
HRF | 20 | 32 | SFE-4 | 19" of #14 |
HMJ** | 20 | 32 | SFE-20 | 8" of #14 |
HMI | 20 | 32 | SFE-14 | 8" of #14 |
HMH | 20 | 32 | SFE-9 | 8" of #14 |
HME | 20 | 32 | SFE-7 1/2 | 8" of #14 |
HMG | 20 | 32 | SFE-6 | 8" of #14 |
HMF | 20 | 32 | SFE-4 | 8" of #14 |