Eaton’s HTB fuse holders are panel mount fuse holders for 1/4" x 1-1/4" or 5x20 mm cartridge/ferrule fuses and rated up to 20 A and 250 V. This is a RoHS compliant fuse accessory.
Product Code |
UL Rating (A) |
CSA Rating (A) |
Voltage Rating |
Fuse Size |
Quick Connect |
HTB-X2I | 20 | 16 | 250 | 1⁄4" x 1 1⁄4" | 3⁄16" |
HTB-X4I | 20 | 16 | 250 | 1⁄4" x 1 1⁄4" | 3⁄16" |
HTB-X6I | 20 | 16 | 250 | 1⁄4" x 1 1⁄4" | 1⁄4" |
HTB-X8I | 20 | 16 | 250 | 1⁄4" x 1 1⁄4" | 1⁄4" |
HTB-X2M | 16 | 16 | 250 | 5 x 20 mm | 3⁄16" |
HTB-X4M | 16 | 16 | 250 | 5 x 20 mm | 3⁄16" |
HTB-X6M | 16 | 16 | 250 | 5 x 20 mm | 1⁄4" |
HTB-X8M | 16 | 16 | 250 | 5 x 20 mm | 1⁄4" |