Eaton's XT family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. Applications include utility sensors, pulse power for medical equipment and industrial backup power.
The XT family ranges from 275 F to 555 F with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant and UL registered component.