The XVM supercapacitor module offers easy integration for 12 V systems and can be series connected to hundreds of volts. They can provide up to a few kilowatts of power for backup applications such as wind turbines and UPSs or quick charge and high cycling experienced in warehouse automation.
The module is RoHS compliant, UL recognized and vibration resistant and is rated for up to 16 V operation, 65 F.
This tool is designed to calculate and compare the total cost of ownership over the life of the backup power system for two energy storage technologies.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.