下载文档 () / 20
Low-voltage power conversion

24V to 12V converter for commercial vehicle

Enhance the comfort and functionality of your commercial vehicle's cabin with our DCDC 24V to 12V converter. Designed specifically for commercial vehicles, this unsealed converter ensures reliable power conversion to run your essential cabin accessories. Whether you're powering lights, fans, or other electronic devices, our converter delivers consistent performance and high efficiency, making it the perfect choice for long-haul drivers and fleet operators.

核心功能

  • High Efficiency: Achieves over 93% efficiency, ensuring minimal energy loss and optimal performance.
  • Multiple Outputs: Provides various output options to power different cabin accessories simultaneously.
  • Robust Design: Built to withstand commercial vehicle operating conditions with a wide operating temperature range and compliance with multiple industry standards.
  • Compact and Lightweight: Weighing less than 500g, it is easy to install and does not add significant weight to the vehicle.
  • Reliable Performance: Designed for continuous operation with protection against over-voltage, under-voltage, and short circuits.
规格

Specifications

  • Input Voltage: 28VDC
  • Output Voltage: 14V
  • Output current: 23.7A
  • Output current limitation: 10A, 15A and 25A
  • Output Power: 332W
  • Operating Temperature: -40°C to +80°C
  • Storage Temperature: -40°C to +85°C
  • IP Classification: IP20
  • Weight: < 500g
  • Standards Compliance: ISO 16750-1, ISO 16750-2, ISO 16750-3, ISO 16750-4, ISO 16750-5, ISO 10605, CEI 60068-2-14, CEI 60068-2-78, CEI 60068-2-30, EN 60068-2-29, EN 60068-2-64, CISPR25, ISO 3795, Regulation 10R06 – E2 Mark, Directive 2011/65/UE
  • Efficiency: >93%
  • Switching Frequency: 200 KHz
  • Idle Current: 3.5 mA
  • Output Voltage Ripple and Noise: <150 mV (Peak-to-Peak, 20MHz bandwidth)
  • Short Circuit Protection: Foldback Mode in short circuit
  • High Switching Frequency: Ensures efficient power conversion
  • Multiple Outputs: Allows for versatile power distribution
  • No Insulation Input/Output: 0V is connected to the chassis (ground)

Dimensions

Eaton 24V to 12V Converter for Commercial Vehicle