下载文档 () / 20
Low-voltage circuit protection

AMI series (SAE/ISO SF30 fuse)

Bolt In Automotive Fuses

核心功能

  • Application: Power distribution protection for automotive systems.  
  • Current Rating: 30-200A 
  • Voltage Rating: 32Vdc 
  • Interrupt Rating: 2000A @ 32Vdc; 5000A@ 16Vdc 
  • Housing Material: UL-rated 94V0 thermoplastic 
  • Terminal Material: Tin-plated brass 
  • Mounting: Max torque of 35 in-lbs (4N•m) 
  • Marking: Color-coded housings for each amperage 
规格
Catalog Number AMI Series Bolt In Fuses
Application Power distribution protection for automotive systems.
Current Rating 30-200A
Voltage Rating 32Vdc
Interrupt Rating 2000A @ 32Vdc; 5000A@ 16Vdc
Housing Material UL-rated 94V0 thermoplastic
Terminal Material Tin-plated brass
Mounting Max torque of 35 in-lbs (4N•m)
Marking Color-coded housings for each amperage