Developed to aid efficiency, Eaton’s purpose-built heavy duty EV transmission helps to increase range, grade capability and acceleration for commercial electric vehicles (EVs). Leveraging decades of experience building industry-leading commercial vehicle (CV) transmissions, the heavy duty EV transmission is based on proven, robust and efficient layshaft architecture and allows for use of a smaller motor -- optimizing cost and efficiency.
PACEpilot 2024 Innovation to Watch
| # of forward speeds | 4 |
|---|---|
| Architecture | EV |
| Casing | Aluminium case with helical gearing |
| Max. input speed | 5000 rpm |
| Shift controls | Eaton proprietary shift control logic |
| Max. torque capacity | 2600 Nm |
| Dry weight | 192 kg |
| Total length | 650 mm (including output flange) |
| Oil capacity | 7L |
| PTO | Rear PTO |
| Maintenance intervals | TBD |
| Ratio | 1st | 2nd | 3rd | 4th | Overall |
| 5.88 | 3.30 | 1.82 | 1.00 | 5.88 |