下载文档 () / 20
Vehicle controls

Military purpose toggles

The switch mechanisms of military purpose toggles are completely enclosed to resist the entrance of contaminants into the switch. All metal parts are plated to resist corrosion. The heavy duty switches are offered in both standard toggle lever and lever lock versions. Circuit designations are stamped on the side of each switch. 

核心功能

  • Silicone rubber lever seal is assembled between the lever and bushing to resist the entrance of contaminants into the contact structure
  • All metal parts are plated to resist corrosion and ensure a long life
  • 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature

Options

  • AC/DC Rated (Medium Duty)
  • AC Rated (Heavy Duty) with Lever Seal
  • AC Rated (Heavy Duty) Lever Lock with Lever Seal
  • AC Rated (Heavy Duty) Military with Unsealed Lever
  • Lever Lock Bushing Styles
下载链接
X
Download Close