下载文档 () / 20
Low-voltage circuit protection

Series 12x (Shortstop circuit breakers)

The Series 12X Shortstop Circuit Breakers feature an auto, manual and modified reset and is a single pole thermal type breaker.

核心功能

 
  • Single Pole Thermal Type Breakers
  • Applications: Battery chargers, trucks, buses, RVs, trolling motors, etc
  • Rating :5-50A, 14Vdc; 28Vdc (Series 123, 124, & 125)
  • Interrupt Rating: Main Circuit Protection: 1.5kA @ 12Vdc (Series 193 w/plastic cover)
  • Branch Circuit Protection: 2.5kA @ 12Vdc (Series 121 & 124 -01 sealed & Series 123 w/plastic cover)
  • Operating Temperature Rating: –40°F (–40°C) to 185°F (85°C)
  • Storage Temperature Rating: –40°F (–40°C) to 260°F (125°C)
  • Materials: Black UL-Rated thermoplastic body (thermoset for Type II body & buttons). Cover is grey thermoplastic or steel-Type l gold, Type ll silver
规格

Additional Specifications

Marking Custom marking available. Consult factory for options
Termination #10-32 thread and quick-connect options available
Torque Rating 24 in-lbs (2.7N•m) max
Mounting Torque Rating Plastic cover - 15 in-lbs (1.7N•m); Metal cover - 30 in-lbs (3.4N•m)
Ingress Protection Rating IP66 On plastic cover version only (except for terminals)
Compliances SAE J553; SAE J1171 (consult factory for ignition protection ratings)
下载链接
X
Download Close