下载文档 () / 20
Low-voltage circuit protection

Series 19X (MAXI circuit breakers)

Auto, Manual & Modified Reset. Circuit Protectors.

核心功能

  • Single Pole Thermal Type Breakers
  • Ratings: 8A to 50A; Series 191 & 192
  • 12 VDC; Series 193, 194 & 195 24 VDC.
  • Operating Temperature: –20°F (–10°C) to 150°F (65°C).
  • Storage Temperature: –20°F (–10°C) to 200°F (93°C).
  • Applications: Trucks, RV’s, buses, boats, portable generators,
  • welding equipment, etc.
  • Interchangeable Blade Terminals: with MAXI® blade fuse.
  • Approvals: Complies with SAE standard J553.
规格
Single Pole Thermal Type Breakers  
Rating 8A to 50A;
Series 191 & 192 12 VDC;
Series 193, 194 & 195 24 VDC.
Operating Temperature Rating –20°F (–10°C) to 150°F (65°C)
Storage Temperature Rating –20°F (–10°C) to 200°F (93°C)
Applications Trucks, RV's, buses, boats, portable generators, welding equipment, etc.
Interchangeable Blade Terminals with MAXI® blade fuse
Approvals Complies with SAE standard J553.
下载链接
X
Download Close