下载文档 () / 20
Vehicle controls

X Series rockers

These sleek style rockers are molded in a unique smooth matte finish. The bezel is also unique with a more modern rounded-rectangular design with an oval shaped rocker. X Series Rockers are available in single- and double-pole with various circuit options, LED illumination, and laser etching with standard terminal choices including 0.250 spade, screw, and solder. 

核心功能

  • Seal Standard IP56 Sealing
  • Available in two LED voltages including 14 Vdc and 28 Vdc
  • Frames are nylon and actuators are nylon with glass fiber with both meeting UL flame: 94HB. Terminals are silver plated brass.
  • Easy snap-in mounting with plastic bezel.
下载链接
X
Download Close