Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids. They feature an angle front for mounting in either a 30° or 60° position.
For additional information, view or download the operator enclosure section of the B-Line series electrical enclosure catalog.
Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids.
For more information, view the operator enclosure section of the B-Line series electrical enclosure catalog.
SKU data coming soon!
Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.