Knowledge Search
Instrument enclosures

EIH and EIHT Explosionproof Instrument Enclosures

Eaton's Crouse-Hinds series EIH and EIHT explosionproof instrument enclosures are used to enclose instrumentation and control devices such as two-wire transmitters, flow measurement devices, temperature controls, level detectors, pressure switches, etc. in hazardous, abusive and wet locations.

EIH and EIHT enclosures can also be used as an outlet box for pulling and splicing conductors, and to provide access to conductors for maintenance and future system changes.

Certifications and compliances

NEC/CEC

  • Class I, Division 1 & 2, Groups B†, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA/EEMAC: 3, 4, 4X*, 7B†CD, 9EFG
  • UL standard: 1203
  • CSA standard: C22.2 No. 30

IEC

  • FM Classification No.: 3615
  • ATEX certificate: KEMA 02 ATEX 2265U (requires ATEX suffix)*
  • IEC standards: EN:60079-0, EN:60079-1, EN:60529

*EIH only.

†For Group B applications, seal within 1- 1/2" of enclosure in accordance with Sections 501-5 of the National Electrical Code as well as any other applicable codes.

Design features

  • 3/4" offset through feed hubs offer maximum interior space and greater working area
  • 2" and 4" deep covers, solid or with glass lens
  • Internal mounting pads for instrument mounting
  • Internal ground screw for safe, continuous grounding
  • Neoprene gasket provides a watertight seal for NEMA/EEMAC 4 and UL/CSA Type 4 applications
  • Wrenching lugs permit easy cover removal and tightening
  • Internal cover threads provide additional space inside body
  • External boss is suitable for drilling and tapping an additional conduit entry
  • Two separate chambers for isolation of power supply and instrument (EIHT only)
  • 3/4" hub on instrument side (EIHT only)
  • Third party certified for drilling enclosure wall between instrument and power side (EIHT only)

Standard materials

  • Body and cover – copper-free aluminum with Corro-free epoxy powder coat (gray)
  • Lens – heat tempered glass
  • Gasket – neoprene
Specifications
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Standard cover, Copper-free aluminum, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Standard cover, Copper-free aluminum, Cast mounting feet, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, Additional 3/4" drilled and tapped opening in external boss, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, Cast mounting feet, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, Cast mounting feet, ATEX certification, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, Additional 3/4" drilled and tapped opening in external boss, cast mounting feet, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, Cast mounting feet, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Glass cover, Copper-free aluminum, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Glass cover, Copper-free aluminum, Additional 3/4" drilled and tapped opening in external boss, 3/4" trade size
Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Glass cover, Copper-free aluminum, Cast mounting feet, 3/4" trade size
Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 2" blank cover instrument side, 3/4" trade size
Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 2" glass lens cover instrument side, 3/4" trade size
Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 4" blank cover instrument side, 3/4" trade size
Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 4" glass lens cover instrument side, 3/4" trade size
Compare products ()
Highlight differences
Show only differences
Hide blank features