Certifications and compliances

  • IP66 to IEC 529

Design Features

  • Molded from a glassfiber polyester resin molding compound which is highly resistant to corrosion
  • Available in nine sizes with a minimum wall thickness of 3mm ensures they are suited to a wide range of applications such as control systems, meters, valves or instruments and are ideally suited for environments where weight is a prime consideration
  • Enclosure Mounting - Integral 0.217" diameter hole; external mounting lugs (optional)
  • Equipment Mounting - 4 or 6 x M4 threaded inserts

Standard Materials

  • Enclosure - Glassfiber reinforced polyester (GRP)
  • Cover - Glassfiber reinforced polyester (GRP) or polycarbonate
  • Gasket - Expanded polyurethane foam
  • Cover screws - Wquare threaded nylon screws
Specifications

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

Download Links
X
Download Close