知识搜索
下载文档 () / 20
动力,因我们而不同*
Hydraulic and lubrication filters

ASF/SS

Eaton suction filters of the ASF/SS series protect hydraulic pumps and control systems from solid contaminants. They should be used as immersion suction filters on pump inlet lines. According to operating conditions, different accessories are available for the filter.

Filter Type
Tank mounted
Pressure
Suction
Flow Rate
up to 100 gpm
(378 l/min)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • As in-tank filters mounted directly to the reservoir or
  • In the intake lines of hydraulic pumps to afford a degree of protection from contaminants to the pump and other components in the hydraulic system.
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

type A B C width across F weight kg
ASF 25 G ½ 117 50 27 250 0,13
ASF 40 G ¾ 138 68 36 520 0,24
ASF 60 G 1 195 68 41 780 0,32
ASF 90 G 1 ¼ 186 88 50 840 0,40
ASF 165 G 1 ½ 199 102 70 1540 0,68
ASF 275 G2 244 102 70 2110 0,75
ASF Drawing
下载链接
X
Download Close