Stacked disc housings

BECO INTEGRA DISC MK

Eaton´s BECO INTEGRA DISC MK stacked disc cartridge housings with hinged lid are enclosed depth filtration systems designed for a wide range of filtration tasks for applications in the chemical industry and related sectors.

Design
Industrial
Filter area
20.5 - 79.7 ft² (1.9 - 7.4 m²)
Material
Stainless steel, AISI 316L

Core features

  • Easy opening and closing of the vessel thanks to a hinged lid
  • Quick and simple replacement of the used stacked disc cartridges
  • Easy handling and cleanability thanks to ergonomic design
  • ATEX certified
  • Low capital cost at relatively large filter surfaces at comfortable implementation into existing processes
  • Variable application options through the use of different BECODISC depth filter modules with flat adapters
  • High corrosion resistance due to the use of V4A material (type AISI 316L)
  • Small footprint through compact design and easy integration into the filtration process

Industries include:

  • Fine chemical
  • Pharmaceuticals
Specifications

Specifications

Article No Type Filter area
ft2 (m2)
Dimensions
A x B x C x D
in (mm)
Vessel capacity
gal (l)
Weight
lbs (kg)

MK120650

12"/1FD/6I

20.5 (1.90)

10.24 x 37.95 x 33.62 x 4.72
(260 x 964 x 854 x 120)

7.66 (29)

143.3 (65)

MK220650

12"/2FD/6I

40.9 (3.80)

10.24 x 48.82 x 44.49 x 4.72
(260 x 1240 x 1130 x 120)

14.79 (56)

165.35 (75)

MK160650

16"/1FD/6I

39.8 (3.70)

11.81 x 50.55 x 36.81 x 6.89
(300 x 1284 x 935 x 175)

15.59 (59)

220.46 (100)

MK260650

16"/2FD/6I

79.7 (7.40)

11.81 x 61.42 x 47.68 x 6.89
(300 x 1560 x 1211 x 175)

30.12 (114)

297.62 (135)

BECO INTEGRA DISC MK Drawing
BECO INTEGRA DISC MK Drawing #2