Eaton´s pressure filters of the series ML, MLO are suitable for a working pressure up to 2,320 psi (160 bar) and are inline mounted. The pressure peaks are absorbed by a sufficient margin of safety. They have visual/electrical DP indicators, and a bypass valve is available. They have a lightweight construction and are made of aluminum and carbon steel.
Applications:
您的搜索 "" 不能匹配到任何文档或产品。
| operating temperature: | 14 °F to +176 °F |
| operating medium | mineral oil, other media on request |
| max. operating pressure: | 2320 PSI |
| test pressure: | 3320 PSI |
| process connection: | thread connection |
| housing material: | AL; carbon steel |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |