Eaton’s Model 2596 Fabricated Automatic Self-Cleaning Pipeline Strainers are available in 6", 8", 10", 12", 14", 16", 18", 20", 24", 30", 36" and special or bigger sizes upon request. Continuous flow, simplified maintenance, and worry-free operation characterize the Model 2596 across numerous industries.
Applications:
The Model 2596 automatic self-cleaning strainer, designed for the continuous removal of entrained solids from liquids in pipeline systems, is available in sizes 2" through 8" in cast construction and 6" through 36" (special or bigger sizes upon request) in fabricated construction. Design and construction are in general accordance with ASME Sec. VIII, Div. 1. A wide range of screen designs and perforation/mesh sizes are available, as well as custom designs and exotic materials.
Automatic self-cleaning
MCS 1500
Automatic self-cleaning
MCS 500
Automatic self-cleaning
Model 2596 - 10 to 16 Inches cast version
Bag filter housings
Spare Parts Bag Filter Housings
| Size | Value | Size | Value |
| 6" |
580 | 16" | 5100 |
| 8" |
1150 | 18" | 6900 |
| 10" | 2050 | 20" | 8100 |
| 12" |
3050 | 24" | 10100 |
| 14" | 4150 | 30" | 16900 |
| * For water with clean, perforated basket | |||
| Approximate Dimensions (inches) |
Approximate Weight (lb) | |||||||||||
| A | B | C | D | E | F | G | H |
K | L | Dry | Wet | Cover |
| 6” | 26 | 20 | 67 | 70 | 7 3/8 | 1 1/2* | - | - | - | 770 | 1,060 | 265 |
| 8” | 26 | 20 | 67 | 70 | 7 3/8 | 1 1/2* | - | - | - | 770 | 1,060 | 265 |
| 10” | 38 | 30 |
88 |
90 |
40 |
2 |
16 | 3/4 | 22 13/100 | 1,200 | 2,400 | 650 |
| 12” | 42 |
30 |
88 |
90 |
40 |
2 |
18 |
3/4 | 26 13/100 | 1,300 | 2,700 | 700 |
| 14” | 44 |
32 |
101 |
103 |
46 |
2 |
22 |
7/8 | 32 13/100 | 2,000 | 4,400 | 850 |
| 16” | 44 |
33 |
101 |
103 |
46 |
2 |
22 |
7/8 | 32 13/100 | 2,050 | 4,450 | 850 |
| 18” | 50 | 36 | 117 | 120 | 48 | 3 | 23 | 7/8 | 34 13/100 | 3,500 | 8,300 | 1,280 |
| 20” | 54 | 37 | 120 | 123 | 50 | 3 | 25 |
7/8 | 38 13/100 | 3,700 | 10,000 | 1,480 |
| 24" | 54 | 39 | 124 | 127 | 54 | 3 | 25 | 7/8 | 38 13/100 | 3,830 | 10,160 | 1,480 |
| 30" | 64 | 51 | 147 | 151 | 76 | 3 | 30 | 7/8 | 48 13/100 | 5,000 | 13,400 | 2,000 |
| 36" | 84 | 56 | 176 | 182 | 72 | 6 | 37 | 1 1/8 | 66 | 9,360 | 24,735 | 4,520 |
| *NPT Backwash connection/outlet is located bottom-center Special or bigger sizes can be fabricated upon request. |
||||||||||||