Knowledge Search
Manual pipeline strainers

Model 30R

The Model 30R simplex basket strainer is a high-quality, low cost simplex basket strainer—perfect for cost sensitive applications.

The Model 30R simplex basket strainer is a cost effective choice for moderate pressure applications. These include water service in swimming pools, cooling towers and large air conditioning installations.

The clamp type cover is easily removed without tools making basket cleaning or change outs quick and easy. All sizes include, as standard, a drain plug and feature a carefully machined basket seat to prevent.

Manufacturing Type
Cast
Materials
Cast Iron
Pressure rating
200 psi (13.8 bar)

Core features

  • Hand removable cover
  • Drain plug
  • Machined basket seat
  • Perforated or mesh stainless steel basket

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • Monel baskets
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Magnetic basket inserts
  • Pressure differential gauge and switch connections

Applications:

  • Low or moderate pressure applications such as swimming pools, cooling
  • Towers and large air
  • Conditioning installations
Specifications

Selection chart

Size Material End connections Seals Pressure rating
1-1⁄2" to 3" Iron Threaded Buna-N 200 psi (13.8 bar)
1-1⁄2" to 8" Iron Flanged 125# Buna-N 200 psi (13.8 bar)

Cv factors*

Size Value Size Value
1-1⁄2" 58 4" 240
2" 90 6" 370
2-1⁄2" 140 8" 600
3" 200    
* For water with clean, perforated basket

Dimensions (in/mm) flanged

Pipe Size A B C D E F G Dry wt (lb / kg)
1-1⁄2 7.75 / 197 6.50 / 165 10.63 / 270 6.00 / 152 14.88 / 378 3⁄4 4.44 / 113 12 / 5.5
2 9.63 / 245 7.50 / 191 11.63 / 295 7.50 / 191 17.38 / 441 1-1⁄4 5.63 / 143 27 / 12.3
2-1⁄2 11.00 / 279 9.13 / 232 15.25 / 387 8.00 / 203 22.38 / 568 1-1⁄4 5.88 / 149 45 / 20.5
3 11.88 / 302 9.13 / 232 15.25 / 387 8.00 / 203 22.38 / 568 1-1⁄4 6.50 / 165 59 / 26.6
4 13.75 / 349 9.63 / 245 16.63 / 422 9.25 / 235 30.00 / 762 1-1⁄2 8.44 / 214 71 / 32.2
6 17.50 / 445 12.38 / 315 26.13 / 664 14.75 / 375 35.00 / 889 2 10.31 / 262 150 / 68.1
8 23.63 / 600 17.75 / 451 32.63 / 829 14.75 / 375 48.00 / 1219 2 14.50 / 368 230 / 104.3

Dimensions (in/mm) threaded

Pipe size A B C D E F G Dry wt (lb/kg)
1-1⁄2 7.00 / 178 6.50 / 165 10.63 / 270 6.00 / 152 14.88 / 378 3⁄4 / 20 3.88 / 99 7 / 3.2
2 8.50 / 216 7.50 / 191 11.63 / 295 7.50 / 191 17.38 / 441 1-1⁄4 / 32 4.81 / 122 20 / 9.1
2-1⁄2 11.50 / 292 9.13 / 232 15.25 / 387 8.00 / 203 22.38 / 568 1-1⁄4 / 32 6.00 / 152 34 / 15.5
3 11.50 / 292 9.13 / 232 15.25 / 387 8.00 / 203 22.63 / 575 1-1⁄4 / 32 6.00 / 152 34 / 15.5
Model-30R-Basket-Strainer-(NAFTA-only)-1.jpg
Technical support