The clogging indicator OE from Eaton is a combined visual and electrical pressure difference indicator for explosion proof applications. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure ≤ 63 bar, if the corresponding measuring ports on the filter housing are available. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control.
AE
AOR/AOC
CCS 5
E-O
VS5 Sensor
permissible operating pressure: | 914 PSI |
permissible fluid temperature: | |
-Nitrile (NBR) | -13°F to +176°F |
-Viton (FPM) | +14°F to +176°F |
permissible ambient temperature: | -40°F to +140°F |
permissible pressure difference: | p1 - p2 ≤ 232 PSI |
indicator-pressure difference Δp: | 4; 12; 17; 36; 65 PSI |