Eaton’s Dry Type Gas/Liquid Separators are designed for applications with higher than normal loads of entrained solids. In order to handle the large amount of solids, these separators feature a coneshaped sump that does a better job of collecting removed solids at the drain port. The separated material must be removed before it fills the sump area. Since automatic drain traps are not suitable for handling solid materials, the use of a rotary valve is recommended for this purpose. This allows the solid material to be removed while releasing a minimum amount of air, gas, or steam from the system.
Key Separator Applications:
Dimensions: Type DTL Dry Type Gas/Liquid Separators (in/mm) | ||||||
Pipe Size | A |
B | C | D | Drain NPT |
|
2 | 11.5/292 | 36/914 | 42/1067 | 6.62/168 | ||
2-1⁄2 | 16/406 | 37/940 | 43/1092 | 8.62/219 | 2 |
|
3 |
18/457 | 42/1067 | 50/1270 |
10.75/273 |
2 |
|
4 |
20/508 |
46/1168 |
55/1397 |
12.75/324 |
2- 1⁄2 | |
5 |
22/559 |
50/1270 |
60/1524 |
14/356 |
3 |
|
6 | 24/610 |
66/1676 | 77/1956 |
16/406 |
4 |
|
8 | 28/711 |
74/1880 |
87/2210 |
18/457 |
4 |
|
10 | 33/838 |
102/2591 |
117/2972 |
24/610 |
5 |
|
12 | 38/965 |
114/2898 |
131/3327 |
28/711 |
5 |
|
14 | 42/1067 |
118/2997 |
138/3505 |
32/813 |
8 |
|
16 | 47/1194 |
133/3378 |
154/3912 |
36/914 |
8 |
Pipe Size | C |
D | R | S | T | Drain NPT |
2 | 3/76 | 6.62/168 | 14/356 | 26/660 | 7/178 | 2 |
2-1⁄2 | 3/76 | 6.62/168 | 14/356 | 26.5/673 | 7/178 | 2 |
3 |
3/76 | 8.62/219 | 16/406 | 30/762 | 8/203 | 2- 1⁄2 |
4 |
4/102 | 10.75/273 | 20/508 | 35/889 | 10/254 | 2- 1⁄2 |
5 |
4/102 | 12.75/324 | 24/610 | 42/1067 | 11/279 | 3 |
6 | 4/102 | 14/358 | 27/688 | 52.5/1333 | 12/305 | 3 |
8 | 5/127 |
16/406 | 33/838 | 61/1549 | 13/330 | 4 |
10 | 5/127 | 20/508 | 40/1016 | 82/2083 | 15/381 | 4 |
12 | 5/127 | 24/610 | 46/1168 | 98/2489 | 17/432 | 5 |
14 | 5/127 | 28/711 |
52/1321 | 117/2972 | 19/483 | 8 |
16 | 5/127 | 30/762 | 59/1499 | 126/3200 | 20/508 | 8 |
Pipe Size | A | B | C |
D | E | F | Drain NPT |
2 | 22/559 | 16/406 | 3/76 | 6.62/168 | 16/406 | 11/279 | 2 |
2-1⁄2 | 22/559 | 16/406 | 3/76 | 6.62/168 | 16/406 | 11/279 | 2 |
3 |
24/610 | 18/457 | 3/76 | 8.62/219 | 17/432 | 11/279 | 2- 1⁄2 |
4 |
30/762 | 22/559 | 4/102 | 10.75/273 | 19/432 | 13.5/343 | 2- 1⁄2 |
5 |
34/864 | 26/660 | 4/102 | 12.75/324 | 21/533 | 14/356 | 3 |
6 | 36/914 | 28/711 |
4/102 | 14/358 | 22/559 | 14/356 | 3 |
8 | 46/1168 | 36/914 | 5/127 |
16/406 | 23/584 | 19/483 | 4 |
10 | 52/1321 | 42/1067 | 5/127 | 20/508 | 26/660 | 20.5/521 | 4 |
12 | 60/1524 | 50/1270 | 5/127 | 24/610 | 29/737 | 23.5/597 | 5 |
14 | 66/1676 | 56/1422 | 5/127 | 28/711 |
35/889 | 25/635 | 8 |
16 | 74/1880 | 64/1626 |
5/127 | 30/762 | 44/1118 | 28/711 | 8 |