Knowledge Search
Gas liquid separators

Type I

Eaton internal gas liquid Type I Gas/Liquid Separators are designed for installation inside receivers, steam drums, and other vessels where theywill remove 99% of particles and liquid droplets of 10 microns or larger from air, gas, or steam. Carbon and steel construction for both up flow and down flow applications  is available.

Construction
Fabricated
Material
Carbon steel with 304/304L stainless steel blades
Options
Upflow or downflow configurations, different flow patterns

Core features

  • Compact design
  • No moving parts to wear out, no required maintenance
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Type 60-I has an up flow configuration
  • Type 70-I has a down flow configuration

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
Specifications

Dimensions: Type I (in/mm)

Pipe Size A
B C D E

Drains NPT

60-1

Weight (lb/kg)

60-1

Drains NPT

70-1

Weight (lb/kg)

70-1

3 7 / 178 5.12 / 130 3 / 76 2.5 / 63 7 / 178 3 ⁄4 16 / 7.3 1-1⁄4 15 / 6.8
4 8 / 203 7 / 178 2.25 / 57 3 / 76 7 / 178 3 ⁄4 20 / 9.1 1-1⁄4 18 / 8.2
5 9.5 / 241 8.5 / 216 3.25 / 83 3 / 76 8.5 / 216 3 ⁄4 30 / 14 1-1⁄2 27 / 12
6 11.5 / 292 10.5 / 267 4 / 102 3.5 / 89 10 / 254 1 40 / 18 1-1⁄2 35 / 16
8 15 / 381 14 / 356 5 / 127 3.5 / 89 11.25 / 286 1-1⁄2 60 / 28 2 55 / 25
10 18 / 457 17 / 432 6 / 152 4.75 / 121 14 / 356 1-1⁄2 85 / 39 2 80 / 36
12 21 / 533 20 / 508 6.5 / 165 4.75 / 121 15 / 381 1-1⁄2 115 / 52 2-1⁄2 110 / 50
14 23.5 / 597 22.5 / 571 9 / 229 5 / 127 18 / 457 1-1⁄2 145 / 66 2-1⁄2 135 / 61
16 26.5 / 673 25.5 / 648 11 / 279 5 / 127 20 / 508 2 185 / 94 3 145 / 66
18 29 / 737 27.75 / 705 12 / 305 5 / 127 21 / 533 2 210 / 95 3 160 / 73
20 31 / 787 30 / 762 15.5 / 394 6 / 152 25 / 635 2-1⁄2 270 / 122 3 210 / 95
22 33.5 / 851 32.5 / 825 17 / 432 7 / 178 27.5 / 698 2-1⁄2 310 / 141 3 240 / 109
24 36 / 914 35 / 889 17.5 / 444 8 / 203 30 / 762 2-1⁄2 350 / 159 3 275 / 125
26 39 / 991 38 / 965 18 / 457 9 / 229 32.5 / 825 2-1⁄2 455 / 206 3 340 / 155
28 42 / 1067 40 / 1016 18.5 / 470 9.5 / 241 35 / 889 2-1⁄2 575 / 261 4 385 / 175